3. Aktuatori bez drošības funkcijas

GM230S.2A



Learn more
Back to product category
GM230S.2A

GM230S.2A

Rotary actuator, 40 Nm, AC 100...240 V, Open/close, 3-point, 35 s (35...150 s), 2x SPST, IP54, Cable
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
Z-GMA

Z-GMA

Baseplate extension for GM..A to GM..

Add to Project List
Please contact your local Sales Representative for ordering.
AH-GMA

AH-GMA

Actuator arm for standard shaft clamp

Add to Project List
Please contact your local Sales Representative for ordering.
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

Add to Project List
Please contact your local Sales Representative for ordering.
KH10

KH10

Damper crank arm Slot width 8.2 mm, clamping range ø14...25 mm

Add to Project List
Please contact your local Sales Representative for ordering.
S.MISPI.10

S.MISPI.10

Position indicator

Please contact your local Belimo representative for ordering.
Z-ARS230

Z-ARS230

Anti-rotation mechanism, 230 mm, for LM..A / NM..A / SM..A / GM..A / EF..A / GK..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZG-GMA

ZG-GMA

Mounting kit for linkage operation for flat installation

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

A.EISC.16

A.EISC.16

Connecting cable 100...240 V, 1 m FRNC, 3x 0.75 mm²/18 AWG

Add to Project List
Please contact your local Sales Representative for ordering.
A.EISC.19

A.EISC.19

Connecting cable for auxiliary switch, 1 m FRNC, 4x 0.5 mm²/20 AWG

Add to Project List
Please contact your local Sales Representative for ordering.
A.EIST.13

A.EIST.13

Connecting terminal compl. IP65, 100...240 V

Add to Project List
Please contact your local Sales Representative for ordering.
A.EIST.16

A.EIST.16

Connecting terminal compl. IP65 for auxiliary switch

Add to Project List
Please contact your local Sales Representative for ordering.
S.EISCC.10

S.EISCC.10

Cable conduit connector, 1/2" NPT

Add to Project List
Please contact your local Sales Representative for ordering.
S.EISCC.11

S.EISCC.11

Cable conduit connector, M20
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
Installing GM Actuators

How-To: Installing GM Actuators

Play now Share via email
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
5.5 W
Power consumption (holding)
0.6 W
Power Consumption For Wire Sizing
13 VA
Auxiliary switches
2x SPST
Connection Supply Control
Cable 1 m 3x 0.75 mm² [19 AWG], halogen-free
Connection Auxilary Switch
Cable 1 m 4x 0.75 mm² [19 AWG], halogen-free
Torque
40 Nm
Control type
  • Open/close
  • 3-point
Direction Of Motion Motor
clockwise rotation (cw)
Manual override
With lateral lever, can be locked
Angle of rotation
95°
Running time (motor)
35 s / 90°
Running time motor variable
35...150 s
Mechanical interface
Universal shaft clamp reversible 12...26.7 mm
Protection category
IP54
Ambient Temperature
-30...55°C [-22...131°F]