2. Aktuatori
  3. Piederumi

SN2-C7



Back to product category
SN2-C7

SN2-C7

Auxiliary switch 2x SPDT
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
ZSN-B

ZSN-B

Bracket for SN2-C7 for BFL, BFN, BFA, BEN, BEE

Add to Project List
Please contact your local Sales Representative for ordering.
ZSN-BF

ZSN-BF

Bracket for SN2-C7 for BF

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Auxiliary switches
2x SPDT
Connection Auxilary Switch
Cable 1 m, 6x 0.75 mm², FRNC (halogen-free)
Protection category
IP54
Ambient Temperature
-30...50°C [-22...122°F]