2. RetroFIT+
  3. Specializēti izstrādājumi

TF24-3



Back to product category
TF24-3

TF24-3

Rotary actuator fail-safe, 2.5 Nm, AC/DC 24 V, 3-point, 150 s, IP42
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
AV6-20

AV6-20

Shaft extension 170 mm ø10 mm for damper shaft ø6...16 mm

Add to Project List
Please contact your local Sales Representative for ordering.
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

Add to Project List
Please contact your local Sales Representative for ordering.
KG8

KG8

Ball joint suitable for damper crank arm KH8

Add to Project List
Please contact your local Sales Representative for ordering.
KH8

KH8

Damper crank arm Slot width 8.2 mm, clamping range ø10..18 mm [3/8...3/4"]

Add to Project List
Please contact your local Sales Representative for ordering.
Z-ARS180

Z-ARS180

Anti-rotation mechanism, 180 mm, for TM...A, LM..A, NM..A, TF
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZDB-TF

ZDB-TF

Angle of rotation limiter, with end stop

Add to Project List
Please contact your local Sales Representative for ordering.
ZF8-TF

ZF8-TF

Form fit adapter, 8x8 mm, for TF..

Add to Project List
Please contact your local Sales Representative for ordering.
ZG-TF1

ZG-TF1

Mounting kit for linkage operation for flat and side installation

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
1.3 W
Power consumption (holding)
0.6 W
Power Consumption For Wire Sizing
2.6 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Torque
2.5 Nm
Control type
3-point
Direction Of Motion Motor
selectable with switch L/R
Direction of rotation (fail-safe)
Selectable by mounting L/R
Manual override
No
Angle of rotation
95°
Running time (motor)
150 s / 90°
Running time (fail-safe)
<25 s
Mechanical interface
Universal shaft clamp 6...12.7 mm
Protection category
IP42