• Building Owners
    • HVAC Professionals
    • Resources
    • Success Stories
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
    • Produkta drošība
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
    • Building Owners
    • HVAC Professionals
    • Resources
    • Success Stories
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
    • Produkta drošība
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
  3. Piederumi

BKN230-MOD



Back to product category
BKN230-MOD

BKN230-MOD

Communication and power supply unit for fire damper actuators 230 V
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
BAT72

BAT72

Thermoelectric tripping device with test button, Duct inside temperature 72°C (colour black), Duct outside temperature 72°C, Probe length 65 mm

Add to Project List
Please contact your local Sales Representative for ordering.
BAT72-ST

BAT72-ST

Thermoelectric tripping device with test button, with plug, Duct inside temperature 72°C (colour black), Duct outside temperature 72°C, Probe length 65 mm

Add to Project List
Please contact your local Sales Representative for ordering.
BAT72/9

BAT72/9

Thermoelectric tripping device with test button, Duct inside temperature 72°C (colour black), Duct outside temperature 72°C, Probe length 90 mm

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC 230 V
Control type
Modbus RTU
Protection category
IP40