H6100SP/AVK24A-SR-TPC



Learn more
Back to product category
H6100SP/AVK24A-SR-TPC

H6100SP/AVK24A-SR-TPC

Globe valve (partially pressure-balanced), 2-way, DN 100, Flange, PN 16, ps 1600 kPa, Kvs 145 m³/h, Fluid temperature 5...150°C [41...302°F]
Globe valve actuator fail-safe NC/NO, 2000 N, AC/DC 24 V, 2...10 V, 150 s, Stroke 32 mm, IP54, Terminals with cable
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
145 m³/h
Fluid
Water and steam (Δp/P1 <0.4), water with glycol up to max. 50% vol.
Fluid temperature
5...150°C [41...302°F]
Fluid temperature note
  • 120°C up to 1600 kPa
  • 150°C up to 1400 kPa
Close-off pressure
600 kPa
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
5 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
9.5 VA
Connection Supply Control
Terminals with cable 1 m, 4x 0.75 mm², Terminal 4 mm²