3. No spiediena neatkarīgi vadības vārsti

C215QFLH-F



Learn more
Back to product category
C215QFLH-F

C215QFLH-F

PI flow limiter valve (PIFLV), 2-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 1600 kPa, V'nom 1300 l/h, Fluid temperature 2...80°C [36...176°F]

Available soon
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
Suitable actuators for Requesting actuators for C215QFLH-F
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
    ZCQ-E

    ZCQ-E

    Spindle extension CQ

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZLR-01

    ZLR-01

    Connection adapter, QCV-LR

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZR2315

    ZR2315

    Pipe connector for ball valve with internal thread, DN 15, Rp 1/2", R 1/2"

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Details

    Specifications

    Pattern
    2-way
    V'nom [l/h]
    1300
    V'nom [l/s]
    0.36
    Fluid
    Water
    Fluid temperature
    2...80°C [36...176°F]
    Differential pressure
    20...280 kPa
    Close-off pressure
    520 kPa
    Differential pressure note
    50 kPa for low-noise operation
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Internal thread