• Ēku īpašnieki
    • HVAC speciālisti
    • Resursi
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
    • Ēku īpašnieki
    • HVAC speciālisti
    • Resursi
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
  3. Piederumi

ZREV25F



Back to product category
ZREV25F

ZREV25F

Pipe connector for EPIV / Energy valve with external thread, DN 25, Rp 1", G 1 1/4"
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
Success stories

  • Download
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Details

Specifications

Pattern
2-way
Fluid
Water, water with glycol up to max. 60% vol.
Fluid temperature
-20...120°C [-4...248°F]
Pipe connection
Internal thread