CQK24A-SR
Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC/DC 24 V, 2...10 V, 75 s, IP40
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Downloads
- Accessories
- Details
Downloads
Accessories
Details
Specifications
- Control type
- DC 2...10 V
- Degree of protection
- IP40
- Direction of rotation (fail-safe)
- Fix deenergised closed (end stop NC = 0%)
- Electrical connection
- Cable
- Fail-safe function
- Fail-safe
- Manual override
- With actuator (clicked out)
- Power consumption (holding)
- 0.5 W
- Power consumption (running)
- 2.5 W
- Running time (fail-safe)
- 60 s
- Running time (motor)
- 75 s / 90°
- Torque
- 1 Nm
- Voltage AC/DC
- AC/DC 24 V