3. No spiediena neatkarīgi vadības vārsti

EP015R6+BAC



Learn more
Back to product category
EP015R6+BAC

EP015R6+BAC

Electr. 6-way PI-CCV EPIV, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, DN 15, Internal thread, Rp 1/2", PN 16, ps 1600 kPa, V'nom 1500 l/h, Fluid temperature 6...80°C [43...176°F]
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
Software / Apps
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
A-22PEM-A01

A-22PEM-A01

Insulation shell for thermal energy meter, DN 15...25
only for non-condensing applications

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-OC-ZR3015

EXT-OC-ZR3015

Insulation shell for valve R30..-..-..-B2, DN 15
only for non-condensing applications

Add to Project List
Please contact your local Sales Representative for ordering.
P2P15PE-1GE

P2P15PE-1GE

Elbow 90° male/female, DN 15, Rp 1/2", R 1/2", Set of 2 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZR-004

ZR-004

Fixing bracket for 6-way valve DN 15/20

Add to Project List
Please contact your local Sales Representative for ordering.
ZR2315

ZR2315

Pipe connector for ball valve with internal thread, DN 15, Rp 1/2", R 1/2"

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

CRK24-B1

CRK24-B1

Room temperature controller, Output 2...10 V: cooling, heating for 6-way valve, AC 24 V, Mode selection and display: AUTO / ECO / MAXIMUM, rotary button +/-
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
Sensors

22HH-10

22HH-10

Condensation Switch, Internal sensor, LED

Add to Project List
Please contact your local Sales Representative for ordering.
22HH-100X

22HH-100X

Condensation Switch, External sensor, LED, 2 m

Add to Project List
Please contact your local Sales Representative for ordering.
22HTH-110X

22HTH-110X

Contact sensor Humidity / Temperature active, 0...5 V, 0...10 V, Cable length 2 m

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Valve specifications

Pattern
6-way
V'nom [l/h]
1500
Flow rate adjustable
4.2...100% of V'nom
Fluid
Water, water with glycol up to max. 60% vol.
Fluid temperature
6...80°C [43...176°F]
Close-off pressure
350 kPa
Flow characteristic {Tools}
Linear
Leakage rate {Tools}
Air-bubble tight, leakage rate A
Pipe connection
Internal thread

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
4 W
Power consumption (holding)
3.7 W
Power Consumption For Wire Sizing
6.5 VA
Connection Supply Control
Cable 1 m, 6x 0.75 mm²
Control type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analogue)