• Ēku īpašnieki
    • HVAC speciālisti
    • Resursi
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
    • Ēku īpašnieki
    • HVAC speciālisti
    • Resursi
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
  3. Piederumi

ZR2350



Back to product category
ZR2350

ZR2350

Pipe connector for ball valve with internal thread, DN 50, Rp 2", R 2"
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
CAD download / 3D viewer

  • View now
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Details

Specifications

Pattern
2-way
Fluid
Water, water with glycol up to max. 50% vol.
Fluid temperature
-10...120°C [14...248°F]