3. Dzeramā ūdens vārsti

R232PW-Q



Learn more
Back to product category
R232PW-Q

R232PW-Q

Open/close ball valve for potable water applications, 2-way, DN 32, Internal thread, Rp 1 1/4", PN 25, ps 1000 kPa, Kvs 63 m³/h, Fluid temperature 5...100°C [41...212°F]
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
Suitable actuators for Requesting actuators for R232PW-Q
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
    CAD data 3D
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
    63 m³/h
    Potable water certificate
    • ACS
    • DVGW
    • WRAS
    • ÜA
    Fluid
    Potable water
    Fluid temperature
    5...100°C [41...212°F]
    Close-off pressure
    1600 kPa
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Internal thread