3. Aktuatori bez drošības funkcijas

NM24A-S-TP



Learn more
Back to product category
NM24A-S-TP

NM24A-S-TP

Rotary actuator, 10 Nm, AC/DC 24 V, Open/close, 3-point, 150 s, 1x SPDT, IP54, Terminals
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
Z-NMA

Z-NMA

Baseplate extension for NM..A to NM..

Add to Project List
Please contact your local Sales Representative for ordering.
AH-25

AH-25

Actuator arm for standard shaft clamp (one-sided)

Add to Project List
Please contact your local Sales Representative for ordering.
AV8-25

AV8-25

Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm

Add to Project List
Please contact your local Sales Representative for ordering.
K-ENMA

K-ENMA

Shaft clamp one-sided for NM..A, clamping range ø8...26 mm with insert
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
K-ENSA

K-ENSA

Shaft clamp one-sided for NM..A, SM..A, clamping range ø8...26 mm
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
K-NA

K-NA

Shaft clamp reversible for NM..A, LMQ..A, clamping range ø8...20 mm

Add to Project List
Please contact your local Sales Representative for ordering.
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

Add to Project List
Please contact your local Sales Representative for ordering.
KG8

KG8

Ball joint suitable for damper crank arm KH8

Add to Project List
Please contact your local Sales Representative for ordering.
KH8

KH8

Damper crank arm Slot width 8.2 mm, clamping range ø10...18 mm

Add to Project List
Please contact your local Sales Representative for ordering.
Z-ARS180

Z-ARS180

Anti-rotation mechanism, 180 mm, for TM...A, LM..A, NM..A, TF
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-PI

Z-PI

Position indicator, for LM..A, NM..A, SM..A, GM..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-TP

Z-TP

Terminal protection IP54
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZF10-NSA

ZF10-NSA

Form fit insert, 10x10 mm, for LMQ..A / NM..A / NMQ..A / SM..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZF12-NSA

ZF12-NSA

Form fit insert, 12x12 mm, for LMQ..A / NM..A / NMQ..A / SM..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZF15-NSA

ZF15-NSA

Form fit insert, 15x15 mm, for LMQ..A / NM..A / NMQ..A / SM..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZF16-NSA

ZF16-NSA

Form fit insert, 16x16 mm, for LMQ..A / NM..A / NMQ..A / SM..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZF8-NMA

ZF8-NMA

Form fit insert, 8x8 mm, for LMQ..A / NM..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZG-NMA

ZG-NMA

Mounting kit for linkage operation for flat installation

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

S1A

S1A

Auxiliary switch 1x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
S2A

S2A

Auxiliary switch 2x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P140A

P140A

Feedback potentiometer 140 Ω add-on

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
1.5 W
Power consumption (holding)
0.2 W
Power Consumption For Wire Sizing
3.5 VA
Auxiliary switches
1x SPDT
Connection Supply Control
Terminals 4 mm² (cable ø4...10 mm, 3-wire)
Connection Auxilary Switch
Terminals 4 mm² (cable ø4...10 mm, 3-wire)
Torque
10 Nm
Control type
  • Open/close
  • 3-point
Direction Of Motion Motor
selectable with switch 0 (ccw rotation) / 1 (cw rotation)
Manual override
With push-button, can be locked
Angle of rotation
95°
Running time (motor)
150 s / 90°
Mechanical interface
Universal shaft clamp 8...26.7 mm