NRFD230A-3



Learn more
Back to product category
NRFD230A-3

NRFD230A-3

Rotary actuator fail-safe NC, 5 Nm, AC 100...240 V, 3-point, 35 s, IP54
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
AC 100...240 V
Power consumption (running)
5 W
Power consumption (holding)
3 W
Power Consumption For Wire Sizing
16 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Torque
5 Nm
Control type
3-point
Direction Of Motion Motor
Y = 0 (A–AB = 0%)
Direction of rotation (fail-safe)
Deenergised NC, valve closed (A–AB = 0%)
Manual override
No
Running time (motor)
35 s / 90°
Running time (fail-safe)
<20 s