Norsk
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
  • NO EN
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
  3. Thermal Energy Meters (TEM)

22PEM-1UC



Learn more
Back to product category
22PEM-1UC

22PEM-1UC

Thermal energy meter MID / EN 1434, AC/DC 24 V, DN 15, 1.5 m³/h

Parts included: grommet for RJ connection module with clamp, security seal with wire, insulation shell

Thermal energy meter activation

List price
NOK 12 184,00
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
System integration

Current documents

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Archive

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Software / Apps
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
A-22PEM-A01

A-22PEM-A01

Insulation shell for thermal energy meter, DN 15...25
only for non-condensing applications

List price: NOK 260,00
Your price: ...
Add to Project List
A-22PEM-A03

A-22PEM-A03

Security seal with wire, Set of 2 pcs.

List price: NOK 243,00
Your price: ...
Add to Project List
A-22PEM-A04

A-22PEM-A04

Grommet for RJ connection module with clamp

List price: NOK 298,00
Your price: ...
Add to Project List
A-22PEM-A06

A-22PEM-A06

T-piece, DN 15, M10x1 for external direct immersion temperature sensor T1

List price: NOK 215,00
Your price: ...
Add to Project List
EXT-EF-15A

EXT-EF-15A

MID accessory kit without fitting piece, DN 15

List price: NOK 1 055,00
Your price: ...
Add to Project List
EXT-EF-15B

EXT-EF-15B

MID accessory kit with fitting piece, DN 15

List price: NOK 1 606,00
Your price: ...
Add to Project List
EXT-EF-15E

EXT-EF-15E

MID accessory kit EV, DN 15, G 1/2"

List price: NOK 440,00
Your price: ...
Add to Project List
EXT-EF-15G

EXT-EF-15G

Open/close valve DN 15 Rp 1/2"

List price: NOK 442,00
Your price: ...
Add to Project List
ZREV15F

ZREV15F

Pipe connector for EPIV / Energy valve with external thread, DN 15, Rp 1/2", G 3/4"

List price: NOK 150,00
Your price: ...
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

List price: NOK 4 657,00
Your price: ...
Add to Project List

Gateways and field modules

G-22PEM-A01

G-22PEM-A01

Converter M-Bus

List price: NOK 4 125,00
Your price: ...
Add to Project List

Replacement sensor modules

R-22PEM-0UC

R-22PEM-0UC

Sensor module MID thermal energy meter DN 15

List price: NOK 6 235,00
Your price: ...
Add to Project List
Product videos

Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email

Thermal energy meter activation

This video shows the activation of thermal energy meters via smartphone.

 

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Cable
Measured values
  • Flow
  • Temperature
Output signal
  • BACnet
  • Modbus
  • MP-Bus
  • 0...10 V
Flow qp
1.5
Communication
  • BACnet/IP
  • BACnet MS/TP
  • Modbus TCP
  • Modbus RTU
  • MP-Bus
Output Voltage [Range]
1 x 0...10 V, 0.5...10 V, 2...10 V
Display type
LCD
Fluid
Water
Valve size
15 mm
Valve size
1/2 inch

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General conditions of sales and delivery Imprint
+47 22 70 71 71
Subscribe to newsletter
BELIMO Automation Norge AS, Nils Hansensvei 13, 0667 Oslo (Norway)