22DTH-13M
Duct sensor Humidity / Temperature active, 4...20 mA, Probe length 140 mm, Probe diameter 19.5 mm
Parts included: mounting flange
- List price
- 1 120,00 PLN
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
- Product videos
- Details
Downloads
Accessories
Mechanical accessory
A-22D-A06
Replacement filter sensor probe tip, wire mesh, Stainless steel
List price: 43,00 PLN
Your price: ...
Electrical accessory
A-22G-A01.1
Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.
List price: 190,00 PLN
Your price: ...
Product videos
How to install a 22DT.. sensor
• Typical mounting aid inclusive
• Fast installation
• Efficient commissioning
• High protection thanks to IP65 / NEMA 4X housing
Belimo Sensor Range
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
How-To: Installing duct IAQ sensors
Learn how to install a Duct IAQ Sensor.
Details
Specifications
- Voltage AC/DC
- DC 24 V
- Electrical connection
- Terminals
- Measured values
-
- Temperature
- Humidity
- Output signal
- 4...20 mA
- Measuring range humidity
- 0...100% RH
- Output Current [Range]
- 2x 4...20 mA, max. resistance 500 Ω
- Probe length
- 140 mm