• Building Owners
    • HVAC Professionals
    • Resources
    • Success stories
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
    • Building Owners
    • HVAC Professionals
    • Resources
    • Success stories
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
  2. RetroFIT+
  3. Servomotoare pentru vane cu ventil

NV230A-RE



Learn more
Back to product category
NV230A-RE

NV230A-RE

Globe valve actuator (RetroFIT+), 1000 N, AC 100...240 V, Open/close, 3-point, 150 s, Stroke 20 mm, IP54, Terminals
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
  • Product videos
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
ZNV-203

ZNV-203

Spacer ring for LDM, stroke 20 mm

Add to Project List
Please contact your local Sales Representative for ordering.
ZNV-204

ZNV-204

Spacer ring for Sauter, stroke 20 mm

Add to Project List
Please contact your local Sales Representative for ordering.
ZNV-205

ZNV-205

Adapter kit Danfoss

Add to Project List
Please contact your local Sales Representative for ordering.
ZNV-207

ZNV-207

Stem Adapter for LV..-RE, NV..-RE, SV..-RE

Add to Project List
Please contact your local Sales Representative for ordering.
ZNV-C

ZNV-C

Spare coupling

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

How to install a globe valve actuator and RetroFIT linkage

Engineered to suit a broad range of HVAC applications, actuators and Retrofit linkages are highly adaptable making selection, installation, and long-term service worry-free. 

Play now Share via email
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
2 W
Power consumption (holding)
1 W
Power Consumption For Wire Sizing
4.5 VA
Connection Supply Control
Terminals 4 mm² (cable ø4...10 mm)
Force
1000 N
Control type
  • Open/close
  • 3-point
Manual override
With push-button, can be locked
Stroke
20 mm
Running time (motor)
150 s / 20 mm