• Building Owners
    • HVAC Professionals
    • Resources
    • Success stories
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
    • Building Owners
    • HVAC Professionals
    • Resources
    • Success stories
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
  2. RetroFIT+
  3. Servomotoare pentru vane cu ventil

SVC24A-MP-RE



Learn more
Back to product category
SVC24A-MP-RE

SVC24A-MP-RE

Globe valve actuator (RetroFIT+), 1500 N, AC/DC 24 V, MP-Bus, 2...10 V, 35 s (35...90 s), Stroke 20 mm, IP54, Terminals
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
  • Product videos
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
System integration

Current documents

  • Download
  • Download

Software / Apps
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
ZNV-203

ZNV-203

Spacer ring for LDM, stroke 20 mm

Add to Project List
Please contact your local Sales Representative for ordering.
ZNV-204

ZNV-204

Spacer ring for Sauter, stroke 20 mm

Add to Project List
Please contact your local Sales Representative for ordering.
ZNV-205

ZNV-205

Adapter kit Danfoss

Add to Project List
Please contact your local Sales Representative for ordering.
ZNV-207

ZNV-207

Stem Adapter for LV..-RE, NV..-RE, SV..-RE

Add to Project List
Please contact your local Sales Representative for ordering.
ZNV-C

ZNV-C

Spare coupling

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
ZN230-24MP

ZN230-24MP

MP-Bus power supply for MP actuators

Add to Project List
Please contact your local Sales Representative for ordering.

Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
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
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

Add to Project List
Please contact your local Sales Representative for ordering.
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

Add to Project List
Please contact your local Sales Representative for ordering.

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

Add to Project List
Please contact your local Sales Representative for ordering.
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

How to install a globe valve actuator and RetroFIT linkage

Engineered to suit a broad range of HVAC applications, actuators and Retrofit linkages are highly adaptable making selection, installation, and long-term service worry-free. 

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
4 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
6 VA
Connection Supply Control
Terminals 4 mm² (cable ø4...10 mm)
Force
1500 N
Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Manual override
With push-button, can be locked
Stroke
20 mm
Running time (motor)
35 s / 20 mm
Running time motor variable
35...90 s