3. Servomotoare liniare

SH230ASR200



Learn more
Back to product category
SH230ASR200

SH230ASR200

Linear actuator, 450 N, AC 100...240 V, 2...10 V, 150 s, Stroke 200 mm, IP54
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
Z-AS1

Z-AS1

End stop kit, for SH..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-DS1

Z-DS1

Rotary support, for linear actuator, for compensation of transverse forces

Add to Project List
Please contact your local Sales Representative for ordering.
Z-KS1

Z-KS1

Coupling piece M8

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

CRP24-B1

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

Add to Project List
Please contact your local Sales Representative for ordering.
SGA24

SGA24

Positioner for wall mounting

Add to Project List
Please contact your local Sales Representative for ordering.
SGE24

SGE24

Positioner for built-in mounting

Add to Project List
Please contact your local Sales Representative for ordering.
SGF24

SGF24

Positioner for front-panel mounting

Add to Project List
Please contact your local Sales Representative for ordering.
Z-UIC

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
3 W
Power consumption (holding)
1 W
Power Consumption For Wire Sizing
6 VA
Connection Supply
Cable 1 m, 2x 0.75 mm²
Connection Control
Cable 1 m, 4x 0.75 mm²
Force
450 N
Control type
DC 2...10 V
Direction Of Motion Motor
selectable with switch
Manual override
With push-button, can be locked
Stroke
200 mm
Running time (motor)
150 s / 100 mm