BFA230
Fire damper actuator, 20 Nm, AC 230 V, Open/close, 60 s, 2x SPDT, IP54, Cable
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Mechanical accessory
ZK-BFA
Adapter for form fit with clamp for round shaft 10...20 mm / square 10...16 mm for BFA
ZSDG-B.1
Protective bag with wire
Multipack 100 pcs.
ZSN-B
Bracket for SN2-C7 for BFL, BFN, BFA, BEN, BEE
ZZ12-B
Pointer 12x12 mm for BLF, BF, BFA, BLE
Electrical accessory
BKN230-MOD
Communication and power supply unit for fire damper actuators 230 V
ZST-BS
Cable set with plug 0.5 m for communication and power supply unit
Details
Specifications
- Voltage AC/DC
- AC 230 V
- Power consumption (running)
- 10 W
- Power consumption (holding)
- 3 W
- Power Consumption For Wire Sizing
- 17 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply Control
- Cable 1 m, 2x 0.75 mm², FRNC (halogen-free)
- Connection Auxilary Switch
- Cable 1 m, 6x 0.75 mm², FRNC (halogen-free)
- Torque
- 20 Nm
- Control type
- Open/close
- Direction Of Motion Motor
- selectable by mounting L/R
- Manual override
- With position stop
- Angle of rotation
- 95°
- Running time (motor)
- <60 s / 90°
- Running time (fail-safe)
- 20 s
- Mechanical interface
- Form fit 12x12 mm, continuous hollow shaft
- Protection category
- IP54