2. Servomotoare
  3. Servomotoare pentru vană

VNV24A-LP1



Learn more
Back to product category
VNV24A-LP1

VNV24A-LP1

Globe valve actuator, 1000 N, AC/DC 24 V, Cloud, BACnet/IP, Modbus TCP, 2...10 V, 150 s (90...150 s), Stroke 20 mm, IP40
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
Z-STRJ.1

Z-STRJ.1

Grommet for RJ connection module
Multipack 50 pcs.
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
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.
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
0.5 W
Power Consumption For Wire Sizing
3 VA
Connection Supply Control
Cable 1 m, 6x 0.5 mm², FRNC (halogen-free)
Connection Ethernet
RJ45 socket
Force
1000 N
Control type
  • BACnet/IP
  • Modbus TCP
  • Cloud
Manual override
With push-button, can be locked
Stroke
20 mm
Running time (motor)
150 s / 20 mm
Running time motor variable
90...150 s
Protection category
IP40
Ambient Temperature
-30...50°C [-22...122°F]