3. Pressure Independent Control Valves

EP100F2-25+KBAC



Learn more
Back to product category
EP100F2-25+KBAC

EP100F2-25+KBAC

Electr. 2-way PI-CCV EPIV fail-safe, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, DN 100, Flange, PN 25, ps 1600 kPa, V'nom 20.8 l/s, Fluid temperature -10...120°C [14...250°F], Glycol monitoring
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
System integration

Current documents

  • Download
  • Download
  • Download
  • Download
  • Download

Software / Apps
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
ZR-EXT-F05

ZR-EXT-F05

Valve neck extension for ball valve DN 65...150, for butterfly valves up to DN 80

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

ZR24-F05

ZR24-F05

Stem heater flange F05 (30 W)

Add to Project List
Please contact your local Sales Representative for ordering.

Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Valve specifications

Pattern
2-way
V'nom [l/s]
20.8
Flow rate adjustable
25...100% of V'nom
Fluid
Water, water with glycol up to max. 60% vol.
Fluid temperature
-10...120°C [14...250°F]
Fluid temperature note
  • At a fluid temperature of -10...2°C, a valve neck extension is recommended.
  • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
Differential pressure
∆pmax 350 kPa
Close-off pressure
690 kPa
Differential pressure note
200 kPa for low-noise operation
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Air-bubble tight, leakage rate A
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
12.1 W
Power consumption (holding)
4.1 W
Power Consumption For Wire Sizing
23.2 VA
Connection Supply Control
Cable 1 m, 6x 0.75 mm²
Control type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analogue)
Protection category
IP54

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+966 11 277 6333
Subscribe to newsletter
BELIMO Saudi Arabia, 3742 Al Thumamah Rd, 6493 Al Yasmeen District, Riyadh 13322 (Saudi Arabia)