3. Refrigeration Valves

X8028M.2A59A



Learn more
Back to product category

X8028M.2A59A

Characterised control valve, 2-way, Internal soldering sleeve ODF, PN 50, ps 5000 kPa, Kvs 4.8 m³/h, Fluid temperature -20...70°C [-4...158°F] (with actuator 2...90°C)
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
Software / Apps
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
0.7 W
Power consumption (holding)
0.6 W
Power Consumption For Wire Sizing
1.5 VA
Connection Supply Control
Cable 1 m, 4x 0.34 mm²
Control type
  • BACnet MS/TP
  • Modbus RTU
Protection category
IP40
Pattern
2-way
Kvs
4.8 m³/h
Fluid
HFC, HFO
Fluid temperature
-20...70°C [-4...158°F]
Fluid temperature note
with ZCQ-E 70...120°C [158...248°F]
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Air-bubble tight, leakage rate A
Pipe connection
Internal soldering sleeve ODF

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+966 11 277 6333
Subscribe to newsletter
BELIMO Saudi Arabia, 3742 Al Thumamah Rd, 6493 Al Yasmeen District, Riyadh 13322 (Saudi Arabia)