2. Damper Actuators
  3. Accessories

Z-UIC



Back to product category
Z-UIC

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V
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
CAD data 3D
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
Terminals 1.5 mm² Cu wire or 1.0 mm² Cu strands (cable diameter 5...9.5 mm, 4-wire)
Protection category
IP66
Ambient Temperature
-30...50°C [-22...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+966 11 277 6333
Subscribe to newsletter
BELIMO Saudi Arabia, 3742 Al Thumamah Rd, 6493 Al Yasmeen District, Riyadh 13322 (Saudi Arabia)