NKQ24A-VST

Rotary actuator fail-safe for VRU, 54 in-lb [6 Nm], AC/DC 24 V, 4 s, IP54

List Price
$690.00

Design Data : Design Data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Actuator Type
Fail-Safe
Control Type
Modulating
Direction of Rotation (Fail-Safe)
Selectable with switch 0...100%
Electrical Connection
cable
Manual Override
With push-button
Mechanical Interface
Universal shaft clamp 8...26.7 mm
Power Consumption (Holding)
3 W
Power Consumption (Running)
11 W
Running Time (Fail-safe)
4 s
Running Time (Motor)
4 s / 90°
Torque
54 in-lb [6 Nm]
Voltage AC/DC
AC/DC 24 V
Downloads

Documents

Accessories

Electrical Accessories

VRU-D3-BAC

VAV-Universal, modular control solution with integrated Δp sensor. Can be combined with damper actuator optimally suited to the application. Application field: technical building equipment, HVAC systems

List Price: $647.00
Your Price: ...

VRU-M1-BAC

VAV-Universal, modular control solution with integrated Δp sensor for polluted media. Can be combined with damper actuator optimally suited to the VAV/pressure duct application. Field of application: technical building equipment, HVAC systems

List Price: $758.00
Your Price: ...

VRU-M1R-BAC

VAV-Universal, modular control solution with integrated Δp sensor for polluted media. Can be combined with damper actuator optimally suited to the room pressure application. Field of application: technical building equipment, HVAC systems

List Price: $758.00
Your Price: ...