Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 2 W
- Power Consumption (Holding)
- 1 W
- Power Consumption For Wire Sizing
- 4 VA
- Connection Supply Control
- Cable 3 ft. [1 m], 4x 0.75 mm²
- Torque
- 45 in-lb [5 Nm]
- Control Type
- Communicative
- Manual Override
- With push-button, can be locked
- Mechanical Interface
- Universal shaft clamp 6...20 mm
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- 32...122°F [0...50°C ]