The exception is : javax.servlet.jsp.JspException: Problem accessing the absolute URL "https://www.belimo.com/us/en_US/~mgnlArea=cookies~". java.io.IOException: Server returned HTTP response code: 500 for URL: https://www.belimo.com/us/en_US/~mgnlArea=cookies~

  1. Home
  2. Valves
  3. Ball Valves

B2050VSS-15+LFX24-SR-S US



Learn More
Back to product category
B2050VSS-15+LFX24-SR-S US

B2050VSS-15+LFX24-SR-S US

Ball Valve (VSS), DN 1/2" [15], 2-way, Cv 15 
Configurable
Valve Actuator, 35 in-lb [4 Nm], Fail-Safe, AC/DC 24 V, Modulating, On/Off, Floating point, 1x SPDT, 2...10 V
Actuator fitted

List Price
$2,811.00
*Price subject to change based on options selected
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
  • Options
  • Details
  • Downloads
  • Accessories
Options
Configured Total
$2,811.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
15 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
2000 psig WOG
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
0.5" [15]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
2 W
Power Consumption (Holding)
0.8 W
Power Consumption For Wire Sizing
3.5 VA
Auxiliary Switches
1x SPDT
Connection Supply Control
Cable 3 ft. [1 m], 4x 0.75 mm²
Control Type
DC 2...10 V
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Downloads

Documentation

  • Download
  • Download

System integration

Current documents

  • Download
0 item(s) selected
Download Selected Share Selected via E-Mail Add Selected to Download Folder Go to Download Folder
Accessories

Tools

LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

List Price: $535.00
Your Price: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 16 ft [5 m], A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List Price: $97.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved