Sensors/Meters
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
    Training

    • Schedule Onsite Training
    • Online and Classroom Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
    Español
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
  • EN ES
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
    Sensors/Meters
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
    Training

    • Schedule Onsite Training
    • Online and Classroom Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
  3. Butterfly Valves

F6150VIC+PRBUP-3-T



Learn More
Back to product category
F6150VIC+PRBUP-3-T

F6150VIC+PRBUP-3-T

Butterfly Valve (BFV), DN 6" [150], 2-way, ANSI Class Grooved AWWA, Cv 1800 
Valve Actuator, Non fail-safe, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 2x SPDT, Terminals
Actuator fitted

List Price
$6,983.00
*Price subject to change based on options selected
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
  • Options
  • Details
  • Downloads
  • Accessories
Options
Z ; O/C - Direction by wiring
Configured Total
$6,983.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
Grooved AWWA
Pattern
2-way
Cv
1800 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class Grooved AWWA, 300 psi
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Grooved
Valve Size
6" [150]

Actuator specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power Consumption (Running)
23 W
Power Consumption (Holding)
7.5 W
Power Consumption For Wire Sizing
with 24 V 23 VA / with 240 V 55 VA
Auxiliary Switches
2x SPDT
Control Type
Floating/3-point
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
Downloads

Documentation

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

CAD / BIM

CAD download / 3D viewer

  • View Now

System integration

Archive

  • Download

Software/Apps

  • Google Play Store
    Apple Store
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
ZG-HND PR

ZG-HND PR

ZG-HND PR Series Actuator Hand Crank

List Price: $72.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved