- Configured Total
- $15,779.00
F750-300SHP+PRBUP-3-T
Butterfly Valve (BFV), DN 2" [50], 3-way, ANSI Class 300, Cv 102
Valve Actuator, Non fail-safe, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 2x SPDT, Terminals
Actuator fitted
- List Price
- $15,779.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
Valve specifications
- ANSI Class
- 300
- Pattern
- 3-way
- Cv
- 102
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- ANSI Class 300
- Flow characteristic {Tools}
- Linear
- End Fitting
- Flange
- Valve Size
- 2" [50]
Actuator specifications
- Voltage AC/DC
- AC 24...240 V / DC 24...125 V
- Power Consumption (Running)
- 23 W
- Power Consumption (Holding)
- 7.5 W
- Power Consumption For Wire Sizing
- with 24 V 23 VA / with 240 V 55 VA
- Auxiliary Switches
- 2x SPDT
- Control Type
- Floating/3-point
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
Downloads
Accessories