Sensors/Meters
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
    Training

    • Schedule Onsite Training
    • Online and Classroom Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
    Español
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
  • EN ES
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
    Sensors/Meters
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
    Training

    • Schedule Onsite Training
    • Online and Classroom Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
  3. Butterfly Valves

F765-150SHP+JRBUP-3-T



Learn More
Back to product category
F765-150SHP+JRBUP-3-T

F765-150SHP+JRBUP-3-T

Butterfly Valve (BFV), DN 2 1/2" [65], 3-way, ANSI Class 150, Cv 146 
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted

List Price
$11,563.00
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
Z ; O/C - Direction by wiring
Configured Total
$11,563.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
150
Pattern
3-way
Cv
146 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class 150
Flow characteristic {Tools}
Linear
End Fitting
Flange
Valve Size
2.5" [65]

Actuator specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power Consumption (Running)
20 W
Power Consumption (Holding)
7 W
Power Consumption For Wire Sizing
with 24 V 20 VA / with 240 V 55 VA
Auxiliary Switches
2x SPDT
Control Type
  • On/Off
  • Floating/3-point
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
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
ZK1-GEN

ZK1-GEN

Connecting cable 16 ft [5 m], A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

List Price: $211.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved