Sensors/Meters
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
    Training

    • Schedule Onsite Training
    • Online and Classroom Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
    Español
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
  • EN ES
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
    Sensors/Meters
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
    Training

    • Schedule Onsite Training
    • Online and Classroom Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
  3. Pressure Independent Control Valves

P6250SU-127+ARX24-EP2-MOD



Learn More
Back to product category
P6250SU-127+ARX24-EP2-MOD

P6250SU-127+ARX24-EP2-MOD

Configurable
Electr. 2-way PI-CCV EPIV, AC/DC 24 V, BACnet MS/TP, MP-Bus, Modbus RTU, DN 2 1/2" [65], Flange, ANSI Class 125, V'nom 127 GPM, 14...250°F [-10...120°C], NEMA 2, UL Enclosure Type 2

Please contact your local Belimo representative for ordering.
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
  • Options
  • Details
  • Downloads
  • Accessories
Options
ARX24-EP2-MOD
Configured Total
$14,519.00
Details

Specifications

Valve specifications

ANSI Class
125
Pattern
2-way
Flow
127
Fluid
Chilled or hot water, up to 60% glycol max (open loop/steam not allowed)
Fluid temperature
14...250°F [-10...120°C]
Differential pressure
∆p 5...50 psi
Body Pressure Rating
ANSI Class 125, standard class B, flat-face
End Fitting
Flange
Trim
Stainless steel
Valve Size
2.5" [65]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
8.5 W
Power Consumption For Wire Sizing
11 VA
Control Type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
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
System integration

Archive

  • Download
  • Download
  • Download
  • Download

Software/Apps

  • Google Play Store
    Apple Store
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
ZS-EPIV-EV-80U

ZS-EPIV-EV-80U

Weather shield for Belimo Energy Valve™, 65...80, Ultrasonic models only

List Price: $2,251.00
Your Price: ...
Add to Project List

Tools

ZTH US

ZTH US

Service tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices

List Price: $1,383.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved