- Configured Total
- $26,124.00
P6400SU-317-250+GRX24-EP2
Configurable
Electr. 2-way PI-CCV EPIV, AC/DC 24 V, DN 4" [100], Flange, ANSI Class 250, V'nom 317 GPM, 14...250°F [-10...120°C], NEMA 2, UL Enclosure Type 2
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
Valve specifications
- ANSI Class
- 250
- Pattern
- 2-way
- Flow
- 317
- Fluid
- Chilled or hot water, up to 60% glycol max (open loop/steam not allowed)
- Fluid temperature
- 14...250°F [-10...120°C]
- Differential pressure
- ∆p 5...50 psi
- Body Pressure Rating
- ANSI Class 250, standard class B, raised-face
- End Fitting
- Flange
- Trim
- Stainless steel
- Valve Size
- 4" [100]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 9.5 W
- Power Consumption For Wire Sizing
- 13 VA
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads
Accessories
Tools
ZTH US
Service tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices
List Price: $1,383.00
Your Price: ...