Sensors/Meters
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
    Training

    • Schedule Onsite Training
    • Online and Classroom Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
    Español
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
  • EN ES
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
    Sensors/Meters
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
    Training

    • Schedule Onsite Training
    • Online and Classroom Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
  2. Sensors / Meters
  3. Pipe Sensors (Water)

22WDP-535



Learn More
Back to product category
22WDP-535

22WDP-535

Liquid differential pressure sensor, 0...6.9 bar, 0...100 psi, active, 4...20 mA

List Price
$1,340.00
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
DC 24 V
Electrical Connection
Connector Plug
Measured Values
Differential pressure
Output Signal
4...20 mA
Measuring Range Pressure
0...6.9 bar
Measuring Range Pressure
0...100 psi
Output Current [Range]
1x 4...20 mA, max. resistance 900 Ω
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
A-22WP-A03

A-22WP-A03

Pipe connector, Brass, Pipe 0.24" [6 mm] to 1/4" NPT (external thread), Set of 2 pcs.

List Price: $55.00
Your Price: ...
Add to Project List
A-22WP-A05

A-22WP-A05

Pipe connector, Stainless steel, Pipe 0.24" [6 mm] to 1/4" NPT (external thread), Set of 2 pcs.

List Price: $240.00
Your Price: ...
Add to Project List
A-22WP-A07

A-22WP-A07

Pipe connector, Brass, Pipe 0.3" [8 mm] to 1/4" NPT (external thread), Set of 2 pcs.

List Price: $61.00
Your Price: ...
Add to Project List
A-22WP-A09

A-22WP-A09

Pipe connector, Stainless steel, Pipe 0.3" [8 mm] to 1/4" NPT (external thread), Set of 2 pcs.

List Price: $275.00
Your Price: ...
Add to Project List
A-22WP-A11

A-22WP-A11

Mounting bracket for 22WDP-.., Metal

List Price: $49.00
Your Price: ...
Add to Project List
EXT-GS-3WM

EXT-GS-3WM

3-valve manifold with bracket, for installing and isolating pipe differential sensors

List Price: $766.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved