Specifications
- Pattern
- 2-way
- Cv
- 49
- Potable water certificate
-
- NSF/ANSI 61
- NSF/ANSI 372
- Fluid
- Drinking Water
- Fluid temperature
- -4...212°F [-20...100°C]
- Body Pressure Rating
- 600 psi CWP
- Differential pressure Δpmax
- 200 psi
- End Fitting
- Internal thread
- Valve Size
- 0.75" [20]