Sensors/Meters
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
    Training

    • Schedule Onsite Training
    • Online and Classroom Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
    Español
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
  • EN ES
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
    Sensors/Meters
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
    Training

    • Schedule Onsite Training
    • Online and Classroom Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
  2. Sensors / Meters
  3. Pipe Sensors (Water)

FM500



Learn More
Back to product category
FM500

FM500

Flow sensor 5", ANSI Class 125, ∆p 13 kPa, FS 594 GPM

List Price
$12,454.00
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
  • Product Videos
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical Connection
cable
Measured Values
Flow
Output Signal
0...10 V
Full Scale
37.5 l/s
Full Scale
594 GPM
Output Voltage [Range]
1 x 0...10 V, max. load 1 mA
Fluid
Chilled and hot water, water with glycol up to max. 60% vol.
Valve Size
125 mm
Valve Size
5 inch
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
Product Videos

Thermal Energy Meter

Play Now Share via Email

Rethink Thermal Energy Management

Play Now Share via Email

Features of Belimo's Flow Sensors

Play Now Share via Email

Ultrasonic Flow Sensor Technology

Play Now Share via Email

Belimo Ultrasonic Flow Sensors - Trusted Flow Measurement

Play Now Share via Email

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved