Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 2.5 W
- Power Consumption (Holding)
- 1.5 W
- Power Consumption For Wire Sizing
- 4.5 VA
- Force
- 150 N [35 lbf]
- Control Type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Manual Override
- With push-button, can be locked
- Stroke
- 8" [200 mm]
- Running Time (Motor)
- 150 s
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -22...122°F [-30...50°C]