- Products (1106)
- Discontinued Products (0)
- Documents (0)
- General Information (0)
G215B-J+LF24-S US
Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 4.4
Valve Actuator, Spring return, AC/DC 24 V, On/Off, 1x SPDT
Actuator fitted
G215B-J+LVB24-3
Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 4.4
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
G215S-C+LF24-S US
Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 0.4
Valve Actuator, Spring return, AC/DC 24 V, On/Off, 1x SPDT
Actuator fitted
G215S-C+LVB24-3
Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 0.4
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
G215S-F+LF24-S US
Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 1.3
Valve Actuator, Spring return, AC/DC 24 V, On/Off, 1x SPDT
Actuator fitted
G215S-F+LVB24-3
Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 1.3
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
G215S-G+LF24-S US
Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 2.2
Valve Actuator, Spring return, AC/DC 24 V, On/Off, 1x SPDT
Actuator fitted
G215S-G+LVB24-3
Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 2.2
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
G215S-J+LF24-S US
Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 4.4
Valve Actuator, Spring return, AC/DC 24 V, On/Off, 1x SPDT
Actuator fitted
G215S-J+LVB24-3
Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 4.4
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
G220B-J+LF24-S US
Globe Valve (GV), DN 3/4" [20], 2-way, ANSI Class 250, Cv 5.5
Valve Actuator, Spring return, AC/DC 24 V, On/Off, 1x SPDT
Actuator fitted
G220B-J+LVB24-3
Globe Valve (GV), DN 3/4" [20], 2-way, ANSI Class 250, Cv 5.5
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
G220B-K+LF24-S US
Globe Valve (GV), DN 3/4" [20], 2-way, ANSI Class 250, Cv 7.5
Valve Actuator, Spring return, AC/DC 24 V, On/Off, 1x SPDT
Actuator fitted
G220B-K+LVB24-3
Globe Valve (GV), DN 3/4" [20], 2-way, ANSI Class 250, Cv 7.5
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
G220S-J+LF24-S US
Globe Valve (GV), DN 3/4" [20], 2-way, ANSI Class 250, Cv 5.5
Valve Actuator, Spring return, AC/DC 24 V, On/Off, 1x SPDT
Actuator fitted
G220S-J+LVB24-3
Globe Valve (GV), DN 3/4" [20], 2-way, ANSI Class 250, Cv 5.5
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
G220S-K+LF24-S US
Globe Valve (GV), DN 3/4" [20], 2-way, ANSI Class 250, Cv 7.5
Valve Actuator, Spring return, AC/DC 24 V, On/Off, 1x SPDT
Actuator fitted
G220S-K+LVB24-3
Globe Valve (GV), DN 3/4" [20], 2-way, ANSI Class 250, Cv 7.5
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
G225B-K+LVKB24-MFT
Globe Valve (GV), DN 1" [25], 2-way, ANSI Class 250, Cv 10
Valve Actuator, Electronic fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted
G225B-K+LVX120-3
Globe Valve (GV), DN 1" [25], 2-way, ANSI Class 250, Cv 10
Configurable
Valve Actuator, Non fail-safe, AC 100...240 V, On/Off, Floating point
Actuator fitted
Design Data : Design Data