- Products (1105)
- Discontinued Products (0)
- Documents (0)
- General Information (0)
G780S-250+RVX24-3
Globe Valve (GV), DN 3" [80], 3-way, ANSI Class 250, Cv 85
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
B6250S-070-250+AFRX24
Characterized Control Valve (CCV), DN 2 1/2" [65], 2-way, ANSI Class 250, Cv 70
Configurable
Valve Actuator, Spring return, AC/DC 24 V, On/Off
Actuator fitted
B6250S-070-250+AFRX24 N4
Characterized Control Valve (CCV), DN 2 1/2" [65], 2-way, ANSI Class 250, Cv 70
Valve Actuator, Spring return, AC/DC 24 V, On/Off, NEMA 4X
Actuator fitted
B6250S-070-250+AFRX24-MFT N4
Characterized Control Valve (CCV), DN 2 1/2" [65], 2-way, ANSI Class 250, Cv 70
Valve Actuator, Spring return, AC/DC 24 V, MFT/programmable, NEMA 4X
Actuator fitted
B6250S-070-250+ARB24-3-5-14
Characterized Control Valve (CCV), DN 2 1/2" [65], 2-way, ANSI Class 250, Cv 70
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
B6250S-110-250+AFRX24
Characterized Control Valve (CCV), DN 2 1/2" [65], 2-way, ANSI Class 250, Cv 110
Configurable
Valve Actuator, Spring return, AC/DC 24 V, On/Off
Actuator fitted
B6250S-110-250+AFRX24 N4
Characterized Control Valve (CCV), DN 2 1/2" [65], 2-way, ANSI Class 250, Cv 110
Valve Actuator, Spring return, AC/DC 24 V, On/Off, NEMA 4X
Actuator fitted
B6250S-110-250+AFRX24-MFT N4
Characterized Control Valve (CCV), DN 2 1/2" [65], 2-way, ANSI Class 250, Cv 110
Valve Actuator, Spring return, AC/DC 24 V, MFT/programmable, NEMA 4X
Actuator fitted
B6250S-110-250+ARB24-3-5-14
Characterized Control Valve (CCV), DN 2 1/2" [65], 2-way, ANSI Class 250, Cv 110
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
B6300S-110-250+AFRX24-MFT
Characterized Control Valve (CCV), DN 3" [80], 2-way, ANSI Class 250, Cv 110
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted
B6400S-186-250+GKRX24-3 N4
Characterized Control Valve (CCV), DN 4" [100], 2-way, ANSI Class 250, Cv 186
Valve Actuator, Electronic fail-safe, AC 24 V, On/Off, Floating point, NEMA 4X
Actuator fitted
B6400S-186-250+GRX24-3
Characterized Control Valve (CCV), DN 4" [100], 2-way, ANSI Class 250, Cv 186
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
B6500S-290-250+GKRX24-3 N4
Characterized Control Valve (CCV), DN 5" [125], 2-way, ANSI Class 250, Cv 290
Valve Actuator, Electronic fail-safe, AC 24 V, On/Off, Floating point, NEMA 4X
Actuator fitted
B6500S-290-250+GRX24-3
Characterized Control Valve (CCV), DN 5" [125], 2-way, ANSI Class 250, Cv 290
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
B6600S-400-250+GKRX24-3 N4
Characterized Control Valve (CCV), DN 6" [150], 2-way, ANSI Class 250, Cv 400
Valve Actuator, Electronic fail-safe, AC 24 V, On/Off, Floating point, NEMA 4X
Actuator fitted
B6600S-400-250+GRX24-3
Characterized Control Valve (CCV), DN 6" [150], 2-way, ANSI Class 250, Cv 400
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
G215B-C+LVB24-SR
Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 0.4
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, Modulating
Actuator fitted
G215B-C+LVKB24-MFT
Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 0.4
Valve Actuator, Electronic fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted
G215B-C+LVKB24-SR
Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 0.4
Valve Actuator, Electronic fail-safe, AC/DC 24 V, 2...10 V, Modulating
Actuator fitted
G215B-C+LVKX24-3
Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 0.4
Configurable
Valve Actuator, Electronic fail-safe, AC 24 V, On/Off, Floating point
Actuator fitted
Design Data : Design Data