- Products (1105)
- Discontinued Products (0)
- Documents (0)
- General Information (0)
P6300SU-180-250+ARX24-EP2
Configurable
Electr. 2-way PI-CCV EPIV, AC/DC 24 V, DN 3" [80], Flange, ANSI Class 250, GPM 180, 14...250°F [-10...120°C]
P6400SU-317-250+GRX24-EP2
Configurable
Electr. 2-way PI-CCV EPIV, AC/DC 24 V, DN 4" [100], Flange, ANSI Class 250, GPM 317, 14...250°F [-10...120°C]
P6500SU-495-250+GRX24-EP2
Configurable
Electr. 2-way PI-CCV EPIV, AC/DC 24 V, DN 5" [125], Flange, ANSI Class 250, GPM 495, 14...250°F [-10...120°C]
P6600SU-713-250+GRX24-EP2
Configurable
Electr. 2-way PI-CCV EPIV, AC/DC 24 V, DN 6" [150], Flange, ANSI Class 250, GPM 713, 14...250°F [-10...120°C]
G215B-C+LF24 US
Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 0.4
Valve Actuator, Spring return, AC/DC 24 V, On/Off
Actuator fitted
G215B-F+LF24 US
Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 1.3
Valve Actuator, Spring return, AC/DC 24 V, On/Off
Actuator fitted
G215B-G+LF24 US
Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 2.2
Valve Actuator, Spring return, AC/DC 24 V, On/Off
Actuator fitted
G215B-J+LF24 US
Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 4.4
Valve Actuator, Spring return, AC/DC 24 V, On/Off
Actuator fitted
G215S-C+LF24 US
Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 0.4
Valve Actuator, Spring return, AC/DC 24 V, On/Off
Actuator fitted
G215S-F+LF24 US
Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 1.3
Valve Actuator, Spring return, AC/DC 24 V, On/Off
Actuator fitted
G215S-G+LF24 US
Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 2.2
Valve Actuator, Spring return, AC/DC 24 V, On/Off
Actuator fitted
G215S-J+LF24 US
Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 4.4
Valve Actuator, Spring return, AC/DC 24 V, On/Off
Actuator fitted
G220B-J+LF24 US
Globe Valve (GV), DN 3/4" [20], 2-way, ANSI Class 250, Cv 5.5
Valve Actuator, Spring return, AC/DC 24 V, On/Off
Actuator fitted
G220B-K+LF24 US
Globe Valve (GV), DN 3/4" [20], 2-way, ANSI Class 250, Cv 7.5
Valve Actuator, Spring return, AC/DC 24 V, On/Off
Actuator fitted
G220S-J+LF24 US
Globe Valve (GV), DN 3/4" [20], 2-way, ANSI Class 250, Cv 5.5
Valve Actuator, Spring return, AC/DC 24 V, On/Off
Actuator fitted
G220S-K+LF24 US
Globe Valve (GV), DN 3/4" [20], 2-way, ANSI Class 250, Cv 7.5
Valve Actuator, Spring return, AC/DC 24 V, On/Off
Actuator fitted
G225B-K+LF120-S US
Globe Valve (GV), DN 1" [25], 2-way, ANSI Class 250, Cv 10
Valve Actuator, Spring return, AC 120 V, On/Off, 1x SPDT
Actuator fitted
G225B-K+LF24-3 US
Globe Valve (GV), DN 1" [25], 2-way, ANSI Class 250, Cv 10
Valve Actuator, Spring return, AC/DC 24 V, On/Off, Floating point
Actuator fitted
G225B-K+LVKB24-3
Globe Valve (GV), DN 1" [25], 2-way, ANSI Class 250, Cv 10
Valve Actuator, Electronic fail-safe, AC 24 V, On/Off, Floating point
Actuator fitted
G225B-L+LF120-S US
Globe Valve (GV), DN 1" [25], 2-way, ANSI Class 250, Cv 14
Valve Actuator, Spring return, AC 120 V, On/Off, 1x SPDT
Actuator fitted
Design Data : Design Data