- Products (1106)
- Discontinued Products (0)
- Documents (0)
- General Information (0)
G7125DS-250+AVKX24-MFT
Globe Valve (GV), DN 5" [125], 3-way, ANSI Class 250, Cv 195
Configurable
Valve Actuator, Electronic fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted
G7125DS-250+EVX24-MFT
Globe Valve (GV), DN 5" [125], 3-way, ANSI Class 250, Cv 195
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted
G7125DS-250+EVX24-SR
Globe Valve (GV), DN 5" [125], 3-way, ANSI Class 250, Cv 195
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, Modulating
Actuator fitted
G7125S-250+RVX24-MFT
Globe Valve (GV), DN 5" [125], 3-way, ANSI Class 250, Cv 280
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted
G7150-250+RVX24-MFT
Globe Valve (GV), DN 6" [150], 3-way, ANSI Class 250, Cv 340
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted
G7150DS-250+2*AFBUP-X1
Globe Valve (GV), DN 6" [150], 3-way, ANSI Class 250, Cv 248
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off
Actuator fitted
G7150DS-250+2*AFX24-MFT-X1
Globe Valve (GV), DN 6" [150], 3-way, ANSI Class 250, Cv 248
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted
G7150DS-250+EVX24-MFT
Globe Valve (GV), DN 6" [150], 3-way, ANSI Class 250, Cv 248
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted
G7150DS-250+EVX24-SR
Globe Valve (GV), DN 6" [150], 3-way, ANSI Class 250, Cv 248
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, Modulating
Actuator fitted
G7150S-250+RVX24-MFT
Globe Valve (GV), DN 6" [150], 3-way, ANSI Class 250, Cv 340
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted
G765-250+AVKB120-3
Globe Valve (GV), DN 2 1/2" [65], 3-way, ANSI Class 250, Cv 68
Valve Actuator, Electronic fail-safe, AC 100...240 V, On/Off, Floating point
Actuator fitted
G765-250+AVKB24-3
Globe Valve (GV), DN 2 1/2" [65], 3-way, ANSI Class 250, Cv 68
Valve Actuator, Electronic fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
G765-250+EVB24-3
Globe Valve (GV), DN 2 1/2" [65], 3-way, ANSI Class 250, Cv 68
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
G765-250+EVB24-SR
Globe Valve (GV), DN 2 1/2" [65], 3-way, ANSI Class 250, Cv 68
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, Modulating
Actuator fitted
G765-250+RVB24-3
Globe Valve (GV), DN 2 1/2" [65], 3-way, ANSI Class 250, Cv 68
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
G765DS-250+AVKB120-3
Globe Valve (GV), DN 2 1/2" [65], 3-way, ANSI Class 250, Cv 68
Valve Actuator, Electronic fail-safe, AC 100...240 V, On/Off, Floating point
Actuator fitted
G765DS-250+AVKB24-3
Globe Valve (GV), DN 2 1/2" [65], 3-way, ANSI Class 250, Cv 68
Valve Actuator, Electronic fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
G765DS-250+EVB24-3
Globe Valve (GV), DN 2 1/2" [65], 3-way, ANSI Class 250, Cv 68
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
G765DS-250+EVB24-SR
Globe Valve (GV), DN 2 1/2" [65], 3-way, ANSI Class 250, Cv 68
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, Modulating
Actuator fitted
G765S-250+AVKB120-3
Globe Valve (GV), DN 2 1/2" [65], 3-way, ANSI Class 250, Cv 68
Valve Actuator, Electronic fail-safe, AC 100...240 V, On/Off, Floating point
Actuator fitted
Design Data : Design Data