- Products (1106)
- Discontinued Products (0)
- Documents (0)
- General Information (0)
G315B-G+SVX24-MFT
Globe Valve (GV), DN 1/2" [15], 3-way, ANSI Class 250, Cv 2.2
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted
G315B-G+SVX24-SR
Globe Valve (GV), DN 1/2" [15], 3-way, ANSI Class 250, Cv 2.2
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, Modulating
Actuator fitted
G315B-J+NFBUP-X1
Globe Valve (GV), DN 1/2" [15], 3-way, ANSI Class 250, Cv 4.4
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off
Actuator fitted
G315B-J+NFX24-MFT-X1
Globe Valve (GV), DN 1/2" [15], 3-way, ANSI Class 250, Cv 4.4
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted
G315B-J+SVKX24-MFT
Globe Valve (GV), DN 1/2" [15], 3-way, ANSI Class 250, Cv 4.4
Configurable
Valve Actuator, Electronic fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted
G315B-J+SVKX24-SR
Globe Valve (GV), DN 1/2" [15], 3-way, ANSI Class 250, Cv 4.4
Configurable
Valve Actuator, Electronic fail-safe, AC/DC 24 V, 2...10 V, Modulating
Actuator fitted
G315B-J+SVX24-MFT
Globe Valve (GV), DN 1/2" [15], 3-way, ANSI Class 250, Cv 4.4
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted
G315B-J+SVX24-SR
Globe Valve (GV), DN 1/2" [15], 3-way, ANSI Class 250, Cv 4.4
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, Modulating
Actuator fitted
G320B-K+NFBUP-X1
Globe Valve (GV), DN 3/4" [20], 3-way, ANSI Class 250, Cv 6.75
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off
Actuator fitted
G320B-K+NFX24-MFT-X1
Globe Valve (GV), DN 3/4" [20], 3-way, ANSI Class 250, Cv 6.75
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted
G320B-K+SVKX24-MFT
Globe Valve (GV), DN 3/4" [20], 3-way, ANSI Class 250, Cv 6.75
Configurable
Valve Actuator, Electronic fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted
G320B-K+SVKX24-SR
Globe Valve (GV), DN 3/4" [20], 3-way, ANSI Class 250, Cv 6.75
Configurable
Valve Actuator, Electronic fail-safe, AC/DC 24 V, 2...10 V, Modulating
Actuator fitted
G320B-K+SVX24-MFT
Globe Valve (GV), DN 3/4" [20], 3-way, ANSI Class 250, Cv 6.75
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted
G320B-K+SVX24-SR
Globe Valve (GV), DN 3/4" [20], 3-way, ANSI Class 250, Cv 6.75
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, Modulating
Actuator fitted
G325B-L+NFX24-MFT-S-X1
Globe Valve (GV), DN 1" [25], 3-way, ANSI Class 250, Cv 14
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
G332B-M+NFX24-MFT-X1
Globe Valve (GV), DN 1 1/4" [32], 3-way, ANSI Class 250, Cv 20
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted
G332B-M+SVKB24-MFT
Globe Valve (GV), DN 1 1/4" [32], 3-way, ANSI Class 250, Cv 20
Valve Actuator, Electronic fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted
G332B-M+SVKX24-SR
Globe Valve (GV), DN 1 1/4" [32], 3-way, ANSI Class 250, Cv 20
Configurable
Valve Actuator, Electronic fail-safe, AC/DC 24 V, 2...10 V, Modulating
Actuator fitted
G332B-M+SVX120-3
Globe Valve (GV), DN 1 1/4" [32], 3-way, ANSI Class 250, Cv 20
Configurable
Valve Actuator, Non fail-safe, AC 100...240 V, On/Off, Floating point
Actuator fitted
G332B-M+SVX24-3
Globe Valve (GV), DN 1 1/4" [32], 3-way, ANSI Class 250, Cv 20
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
Design Data : Design Data