- Products (1106)
- Discontinued Products (0)
- Documents (0)
- General Information (0)
G780-250+AFBUP-S-X1
Globe Valve (GV), DN 3" [80], 3-way, ANSI Class 250, Cv 85
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off, 2x SPDT
Actuator fitted
G780DS-250+AFBUP-S-X1
Globe Valve (GV), DN 3" [80], 3-way, ANSI Class 250, Cv 85
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off, 2x SPDT
Actuator fitted
G780S-250+2*AFBUP-S-X1
Globe Valve (GV), DN 3" [80], 3-way, ANSI Class 250, Cv 85
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off, 2x SPDT
Actuator fitted
G780S-250+AFBUP-S-X1
Globe Valve (GV), DN 3" [80], 3-way, ANSI Class 250, Cv 85
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off, 2x SPDT
Actuator fitted
P6250SU-127-250+ARX24-EP2-MOD
Configurable
Electr. 2-way PI-CCV EPIV, AC/DC 24 V, BACnet MS/TP, MP-Bus, Modbus RTU, DN 2 1/2" [65], Flange, ANSI Class 250, GPM 127, 14...250°F [-10...120°C]
B6250S-070-250+ARX24-3-T N4
Characterized Control Valve (CCV), DN 2 1/2" [65], 2-way, ANSI Class 250, Cv 70
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point, NEMA 4X, Terminals
Actuator fitted
B6250S-070-250+ARX24-MFT-T N4
Characterized Control Valve (CCV), DN 2 1/2" [65], 2-way, ANSI Class 250, Cv 70
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, NEMA 4X, Terminals
Actuator fitted
B6250S-110-250+ARX24-3-T N4
Characterized Control Valve (CCV), DN 2 1/2" [65], 2-way, ANSI Class 250, Cv 110
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point, NEMA 4X, Terminals
Actuator fitted
B6250S-110-250+ARX24-MFT-T N4
Characterized Control Valve (CCV), DN 2 1/2" [65], 2-way, ANSI Class 250, Cv 110
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, NEMA 4X, Terminals
Actuator fitted
G240B-N+NFBUP-S-X1
Globe Valve (GV), DN 1 1/2" [40], 2-way, ANSI Class 250, Cv 28
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off, 2x SPDT
Actuator fitted
G240B-N+NFX24-MFT-S-X1
Globe Valve (GV), DN 1 1/2" [40], 2-way, ANSI Class 250, Cv 28
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
G240S-N+NFBUP-S-X1
Globe Valve (GV), DN 1 1/2" [40], 2-way, ANSI Class 250, Cv 28
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off, 2x SPDT
Actuator fitted
G240S-N+NFX24-MFT-S-X1
Globe Valve (GV), DN 1 1/2" [40], 2-way, ANSI Class 250, Cv 28
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
G315B-G+NFBUP-S-X1
Globe Valve (GV), DN 1/2" [15], 3-way, ANSI Class 250, Cv 2.2
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off, 2x SPDT
Actuator fitted
G315B-J+NFBUP-S-X1
Globe Valve (GV), DN 1/2" [15], 3-way, ANSI Class 250, Cv 4.4
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off, 2x SPDT
Actuator fitted
G320B-K+NFBUP-S-X1
Globe Valve (GV), DN 3/4" [20], 3-way, ANSI Class 250, Cv 6.75
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off, 2x SPDT
Actuator fitted
G332B-M+NFBUP-S-X1
Globe Valve (GV), DN 1 1/4" [32], 3-way, ANSI Class 250, Cv 20
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off, 2x SPDT
Actuator fitted
G332B-M+NFX24-MFT-S-X1
Globe Valve (GV), DN 1 1/4" [32], 3-way, ANSI Class 250, Cv 20
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
G340B-N+AFBUP-S-X1
Globe Valve (GV), DN 1 1/2" [40], 3-way, ANSI Class 250, Cv 28
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off, 2x SPDT
Actuator fitted
G340B-N+AFX24-MFT-S-X1
Globe Valve (GV), DN 1 1/2" [40], 3-way, ANSI Class 250, Cv 28
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
Design Data : Design Data