- Products (1106)
- Discontinued Products (0)
- Documents (0)
- General Information (0)
G665C-250+AFBUP-S-X1
Globe Valve (GV), DN 2 1/2" [65], 2-way, ANSI Class 250, Cv 65
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off, 2x SPDT
Actuator fitted
G665C-250+AFX24-MFT-S-X1
Globe Valve (GV), DN 2 1/2" [65], 2-way, ANSI Class 250, Cv 65
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
G665CS-250+AFBUP-S-X1
Globe Valve (GV), DN 2 1/2" [65], 2-way, ANSI Class 250, Cv 65
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off, 2x SPDT
Actuator fitted
G665CS-250+AFX24-MFT-S-X1
Globe Valve (GV), DN 2 1/2" [65], 2-way, ANSI Class 250, Cv 65
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
G765-250+2*AFBUP-S-X1
Globe Valve (GV), DN 2 1/2" [65], 3-way, ANSI Class 250, Cv 68
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off, 2x SPDT
Actuator fitted
G765-250+2*AFX24-MFT-S-X1
Globe Valve (GV), DN 2 1/2" [65], 3-way, ANSI Class 250, Cv 68
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
G765-250+AFBUP-S-X1
Globe Valve (GV), DN 2 1/2" [65], 3-way, ANSI Class 250, Cv 68
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off, 2x SPDT
Actuator fitted
G765-250+AFX24-MFT-S-X1
Globe Valve (GV), DN 2 1/2" [65], 3-way, ANSI Class 250, Cv 68
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
G765DS-250+AFBUP-S-X1
Globe Valve (GV), DN 2 1/2" [65], 3-way, ANSI Class 250, Cv 68
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off, 2x SPDT
Actuator fitted
G765DS-250+AFX24-MFT-S-X1
Globe Valve (GV), DN 2 1/2" [65], 3-way, ANSI Class 250, Cv 68
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
G765S-250+2*AFBUP-S-X1
Globe Valve (GV), DN 2 1/2" [65], 3-way, ANSI Class 250, Cv 68
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off, 2x SPDT
Actuator fitted
G765S-250+2*AFX24-MFT-S-X1
Globe Valve (GV), DN 2 1/2" [65], 3-way, ANSI Class 250, Cv 68
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
G765S-250+AFBUP-S-X1
Globe Valve (GV), DN 2 1/2" [65], 3-way, ANSI Class 250, Cv 68
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off, 2x SPDT
Actuator fitted
G765S-250+AFX24-MFT-S-X1
Globe Valve (GV), DN 2 1/2" [65], 3-way, ANSI Class 250, Cv 68
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
EV300SU-180-250+ARX24-EV
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 3" [80], Flange, ANSI Class 250, GPM 180, 14...250°F [-10...120°C]
EV400SU-317-250+GRX24-EV
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 4" [100], Flange, ANSI Class 250, GPM 317, 14...250°F [-10...120°C]
EV500SU-495-250+GRX24-EV
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 5" [125], Flange, ANSI Class 250, GPM 495, 14...250°F [-10...120°C]
EV600SU-713-250+GRX24-EV
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 6" [150], Flange, ANSI Class 250, GPM 713, 14...250°F [-10...120°C]
G225B-K+LFX24-SR US
Globe Valve (GV), DN 1" [25], 2-way, ANSI Class 250, Cv 10
Configurable
Valve Actuator, 35 in-lb [4 Nm], Fail-Safe, AC/DC 24 V, Modulating, On/Off, Floating point, 2...10 V
Actuator fitted
G225B-L+LFX24-SR US
Globe Valve (GV), DN 1" [25], 2-way, ANSI Class 250, Cv 14
Configurable
Valve Actuator, 35 in-lb [4 Nm], Fail-Safe, AC/DC 24 V, Modulating, On/Off, Floating point, 2...10 V
Actuator fitted
Design Data : Design Data