- Products (1060)
- Discontinued Products (0)
- Documents (0)
- General Information (0)
G225S-K+LVB24-3
Globe Valve (GV), DN 1" [25], 2-way, ANSI Class 250, Cv 10
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
G225S-L+LF24-S US
Globe Valve (GV), DN 1" [25], 2-way, ANSI Class 250, Cv 14
Valve Actuator, Spring return, AC/DC 24 V, On/Off, 1x SPDT
Actuator fitted
G225S-L+LVB24-3
Globe Valve (GV), DN 1" [25], 2-way, ANSI Class 250, Cv 14
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
G232B-M+LF24 US
Globe Valve (GV), DN 1 1/4" [32], 2-way, ANSI Class 250, Cv 20
Valve Actuator, Spring return, AC/DC 24 V, On/Off
Actuator fitted
G232S-M+LF24 US
Globe Valve (GV), DN 1 1/4" [32], 2-way, ANSI Class 250, Cv 20
Valve Actuator, Spring return, AC/DC 24 V, On/Off
Actuator fitted
G250B-N+LVB24-3
Globe Valve (GV), DN 2" [50], 2-way, ANSI Class 250, Cv 40
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
G250B-N+NFB24-SR-X1
Globe Valve (GV), DN 2" [50], 2-way, ANSI Class 250, Cv 40
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, Modulating
Actuator fitted
G250S-N+LVB24-3
Globe Valve (GV), DN 2" [50], 2-way, ANSI Class 250, Cv 40
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
G250S-N+NFB24-SR-X1
Globe Valve (GV), DN 2" [50], 2-way, ANSI Class 250, Cv 40
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, Modulating
Actuator fitted
G325B-L+NFB24-SR-X1
Globe Valve (GV), DN 1" [25], 3-way, ANSI Class 250, Cv 14
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, Modulating
Actuator fitted
G325B-L+SVB24-3
Globe Valve (GV), DN 1" [25], 3-way, ANSI Class 250, Cv 14
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
G350B-N+AFB24-SR-X1
Globe Valve (GV), DN 2" [50], 3-way, ANSI Class 250, Cv 41
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, Modulating
Actuator fitted
G350B-N+SVB24-3
Globe Valve (GV), DN 2" [50], 3-way, ANSI Class 250, Cv 41
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
G6100C-250+AVKB120-3
Globe Valve (GV), DN 4" [100], 2-way, ANSI Class 250, Cv 170
Valve Actuator, Electronic fail-safe, AC 100...240 V, On/Off, Floating point
Actuator fitted
G6100C-250+AVKB24-3
Globe Valve (GV), DN 4" [100], 2-way, ANSI Class 250, Cv 170
Valve Actuator, Electronic fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
G6100C-250+EVB24-3
Globe Valve (GV), DN 4" [100], 2-way, ANSI Class 250, Cv 170
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
G6100CS-250+AVKB120-3
Globe Valve (GV), DN 4" [100], 2-way, ANSI Class 250, Cv 170
Valve Actuator, Electronic fail-safe, AC 100...240 V, On/Off, Floating point
Actuator fitted
G6100CS-250+AVKB24-3
Globe Valve (GV), DN 4" [100], 2-way, ANSI Class 250, Cv 170
Valve Actuator, Electronic fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
G6100CS-250+EVB24-3
Globe Valve (GV), DN 4" [100], 2-way, ANSI Class 250, Cv 170
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
G6125C-250+AVKB120-3
Globe Valve (GV), DN 5" [125], 2-way, ANSI Class 250, Cv 263
Valve Actuator, Electronic fail-safe, AC 100...240 V, On/Off, Floating point
Actuator fitted
Design Data : Design Data