- Products (1106)
- Discontinued Products (0)
- Documents (0)
- General Information (0)
EXT-LD14110BE1AX+SY4-24
Potable water valve (BFV), DN 10" [250], 2-way, ANSI Class Consistent with 125, Cv 5340
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point, 2x SPDT
Actuator fitted
F6250-150SHP+SY4-120MFT
Butterfly Valve (BFV), DN 10" [250], 2-way, ANSI Class 150, Cv 3517
Configurable
Valve Actuator, Non fail-safe, AC 120 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
F6250-150SHP+SY4-230MFT
Butterfly Valve (BFV), DN 10" [250], 2-way, ANSI Class 150, Cv 3517
Configurable
Valve Actuator, Non fail-safe, AC 230 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
F6250-300SHP+SY4-120MFT
Butterfly Valve (BFV), DN 10" [250], 2-way, ANSI Class 300, Cv 3517
Configurable
Valve Actuator, Non fail-safe, AC 120 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
F6250-300SHP+SY4-230MFT
Butterfly Valve (BFV), DN 10" [250], 2-way, ANSI Class 300, Cv 3517
Configurable
Valve Actuator, Non fail-safe, AC 230 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
F6250-300SHP+SY5-120MFT
Butterfly Valve (BFV), DN 10" [250], 2-way, ANSI Class 300, Cv 3517
Configurable
Valve Actuator, Non fail-safe, AC 120 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
F6250-300SHP+SY7-120MFT
Butterfly Valve (BFV), DN 10" [250], 2-way, ANSI Class 300, Cv 3517
Configurable
Valve Actuator, Non fail-safe, AC 120 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
F6250-300SHP+SY7-230MFT
Butterfly Valve (BFV), DN 10" [250], 2-way, ANSI Class 300, Cv 3517
Configurable
Valve Actuator, Non fail-safe, AC 230 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
F7250-150SHP+SY4-120MFT
Butterfly Valve (BFV), DN 10" [250], 3-way, ANSI Class 150, Cv 3517
Configurable
Valve Actuator, Non fail-safe, AC 120 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
F7250-150SHP+SY4-230MFT
Butterfly Valve (BFV), DN 10" [250], 3-way, ANSI Class 150, Cv 3517
Configurable
Valve Actuator, Non fail-safe, AC 230 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
F7250-150SHP+SY5-120MFT
Butterfly Valve (BFV), DN 10" [250], 3-way, ANSI Class 150, Cv 3517
Configurable
Valve Actuator, Non fail-safe, AC 120 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
F7250-300SHP+SY4-120MFT
Butterfly Valve (BFV), DN 10" [250], 3-way, ANSI Class 300, Cv 3517
Configurable
Valve Actuator, Non fail-safe, AC 120 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
F7250-300SHP+SY4-230MFT
Butterfly Valve (BFV), DN 10" [250], 3-way, ANSI Class 300, Cv 3517
Configurable
Valve Actuator, Non fail-safe, AC 230 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
F7250-300SHP+SY5-120MFT
Butterfly Valve (BFV), DN 10" [250], 3-way, ANSI Class 300, Cv 3517
Configurable
Valve Actuator, Non fail-safe, AC 120 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
B61000VB-1550+SY4-24MFT
Ball Valve (VB), DN 10" [250], 2-way, ANSI Class 150, Cv 1550
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
F6250-150SHP+SY4-24MFT
Butterfly Valve (BFV), DN 10" [250], 2-way, ANSI Class 150, Cv 3517
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
F6250-300SHP+SY4-24MFT
Butterfly Valve (BFV), DN 10" [250], 2-way, ANSI Class 300, Cv 3517
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
F6250-300SHP+SY5-24MFT
Butterfly Valve (BFV), DN 10" [250], 2-way, ANSI Class 300, Cv 3517
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
F6250VIC+SY5-120MFT
Butterfly Valve (BFV), DN 10" [250], 2-way, ANSI Class Grooved AWWA, Cv 5800
Configurable
Valve Actuator, Non fail-safe, AC 120 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
F6250VIC+SY5-24MFT
Butterfly Valve (BFV), DN 10" [250], 2-way, ANSI Class Grooved AWWA, Cv 5800
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
Design Data : Design Data