- Products (1106)
- Discontinued Products (0)
- Documents (0)
- General Information (0)
F7250L+PRXUP-MFT-T-250
Butterfly Valve (BFV), DN 10" [250], 3-way, ANSI Class Consistent with 125, Cv 5340
Configurable
Valve Actuator, Non fail-safe, AC 24...240 V / DC 24...125 V, 2...10 V, 2x SPDT, Terminals, BACnet MS/TP
Modbus RTU
MP-Bus, MFT/programmable
Actuator fitted
P6300SU-180+ARX24-EP2
Configurable
Electr. 2-way PI-CCV EPIV, AC/DC 24 V, DN 3" [80], Flange, ANSI Class 125, GPM 180, 14...250°F [-10...120°C]
P6400SU-317+GRX24-EP2
Configurable
Electr. 2-way PI-CCV EPIV, AC/DC 24 V, DN 4" [100], Flange, ANSI Class 125, GPM 317, 14...250°F [-10...120°C]
P6500SU-495+GRX24-EP2
Configurable
Electr. 2-way PI-CCV EPIV, AC/DC 24 V, DN 5" [125], Flange, ANSI Class 125, GPM 495, 14...250°F [-10...120°C]
P6600SU-713+GRX24-EP2
Configurable
Electr. 2-way PI-CCV EPIV, AC/DC 24 V, DN 6" [150], Flange, ANSI Class 125, GPM 713, 14...250°F [-10...120°C]
P6300SU-180+AKRX24-EP2
Configurable
Electr. 2-way PI-CCV EPIV fail-safe, AC/DC 24 V, DN 3" [80], Flange, ANSI Class 125, GPM 180, 14...250°F [-10...120°C]
P6400SU-317+GKRX24-EP2
Configurable
Electr. 2-way PI-CCV EPIV fail-safe, AC/DC 24 V, DN 4" [100], Flange, ANSI Class 125, GPM 317, 14...250°F [-10...120°C]
P6500SU-495+GKRX24-EP2
Configurable
Electr. 2-way PI-CCV EPIV fail-safe, AC/DC 24 V, DN 5" [125], Flange, ANSI Class 125, GPM 495, 14...250°F [-10...120°C]
P6600SU-713+GKRX24-EP2
Configurable
Electr. 2-way PI-CCV EPIV fail-safe, AC/DC 24 V, DN 6" [150], Flange, ANSI Class 125, GPM 713, 14...250°F [-10...120°C]
P6250SU-127+ARX24-EP2
Configurable
Electr. 2-way PI-CCV EPIV, AC/DC 24 V, DN 2 1/2" [65], Flange, ANSI Class 125, GPM 127, 14...250°F [-10...120°C]
P6250SU-127+AKRX24-EP2
Configurable
Electr. 2-way PI-CCV EPIV fail-safe, AC/DC 24 V, DN 2 1/2" [65], Flange, ANSI Class 125, GPM 127, 14...250°F [-10...120°C]
P6300SU-180+ARX24-EP2-MOD
Configurable
Electr. 2-way PI-CCV EPIV, AC/DC 24 V, BACnet MS/TP, MP-Bus, Modbus RTU, DN 3" [80], Flange, ANSI Class 125, GPM 180, 14...250°F [-10...120°C]
P6400SU-317+GRX24-EP2-MOD
Configurable
Electr. 2-way PI-CCV EPIV, AC/DC 24 V, BACnet MS/TP, MP-Bus, Modbus RTU, DN 4" [100], Flange, ANSI Class 125, GPM 317, 14...250°F [-10...120°C]
P6500SU-495+GRX24-EP2-MOD
Configurable
Electr. 2-way PI-CCV EPIV, AC/DC 24 V, BACnet MS/TP, MP-Bus, Modbus RTU, DN 5" [125], Flange, ANSI Class 125, GPM 495, 14...250°F [-10...120°C]
P6600SU-713+GRX24-EP2-MOD
Configurable
Electr. 2-way PI-CCV EPIV, AC/DC 24 V, BACnet MS/TP, MP-Bus, Modbus RTU, DN 6" [150], Flange, ANSI Class 125, GPM 713, 14...250°F [-10...120°C]
P6250SU-127+ARX24-EP2-MOD
Configurable
Electr. 2-way PI-CCV EPIV, AC/DC 24 V, BACnet MS/TP, MP-Bus, Modbus RTU, DN 2 1/2" [65], Flange, ANSI Class 125, GPM 127, 14...250°F [-10...120°C]
EV300SU-180+ARX24-EV
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 3" [80], Flange, ANSI Class 125, GPM 180, 14...250°F [-10...120°C]
EV400SU-317+GRX24-EV
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 4" [100], Flange, ANSI Class 125, GPM 317, 14...250°F [-10...120°C]
EV500SU-495+GRX24-EV
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 5" [125], Flange, ANSI Class 125, GPM 495, 14...250°F [-10...120°C]
EV600SU-713+GRX24-EV
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 6" [150], Flange, ANSI Class 125, GPM 713, 14...250°F [-10...120°C]
Design Data : Design Data