- Products (1106)
- Discontinued Products (0)
- Documents (0)
- General Information (0)
P6300SU-180-250+AKRX24-EP2
Configurable
Electr. 2-way PI-CCV EPIV fail-safe, AC/DC 24 V, DN 3" [80], Flange, ANSI Class 250, GPM 180, 14...250°F [-10...120°C]
P6400SU-317-250+GKRX24-EP2
Configurable
Electr. 2-way PI-CCV EPIV fail-safe, AC/DC 24 V, DN 4" [100], Flange, ANSI Class 250, GPM 317, 14...250°F [-10...120°C]
P6500SU-495-250+GKRX24-EP2
Configurable
Electr. 2-way PI-CCV EPIV fail-safe, AC/DC 24 V, DN 5" [125], Flange, ANSI Class 250, GPM 495, 14...250°F [-10...120°C]
P6600SU-713-250+GKRX24-EP2
Configurable
Electr. 2-way PI-CCV EPIV fail-safe, AC/DC 24 V, DN 6" [150], Flange, ANSI Class 250, GPM 713, 14...250°F [-10...120°C]
B6300S-110-250+AFRX24 N4
Characterized Control Valve (CCV), DN 3" [80], 2-way, ANSI Class 250, Cv 110
Valve Actuator, Spring return, AC/DC 24 V, On/Off, NEMA 4X
Actuator fitted
B6300S-110-250+AFRX24-MFT N4
Characterized Control Valve (CCV), DN 3" [80], 2-way, ANSI Class 250, Cv 110
Valve Actuator, Spring return, AC/DC 24 V, MFT/programmable, NEMA 4X
Actuator fitted
B6300S-110-250+ARB24-3-5-14
Characterized Control Valve (CCV), DN 3" [80], 2-way, ANSI Class 250, Cv 110
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
B6600S-400+GRB24-3-5-14
Characterized Control Valve (CCV), DN 6" [150], 2-way, ANSI Class 250, Cv 400
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
G215B-C+LF120-S US
Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 0.4
Valve Actuator, Spring return, AC 120 V, On/Off, 1x SPDT
Actuator fitted
G215B-C+LF24-3 US
Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 0.4
Valve Actuator, Spring return, AC/DC 24 V, On/Off, Floating point
Actuator fitted
G215B-C+LVKB24-3
Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 0.4
Valve Actuator, Electronic fail-safe, AC 24 V, On/Off, Floating point
Actuator fitted
G215B-F+LF120-S US
Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 1.3
Valve Actuator, Spring return, AC 120 V, On/Off, 1x SPDT
Actuator fitted
G215B-F+LF24-3 US
Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 1.3
Valve Actuator, Spring return, AC/DC 24 V, On/Off, Floating point
Actuator fitted
G215B-F+LVKB24-3
Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 1.3
Valve Actuator, Electronic fail-safe, AC 24 V, On/Off, Floating point
Actuator fitted
G215B-G+LF120-S US
Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 2.2
Valve Actuator, Spring return, AC 120 V, On/Off, 1x SPDT
Actuator fitted
G215B-G+LF24-3 US
Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 2.2
Valve Actuator, Spring return, AC/DC 24 V, On/Off, Floating point
Actuator fitted
G215B-G+LVKB24-3
Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 2.2
Valve Actuator, Electronic fail-safe, AC 24 V, On/Off, Floating point
Actuator fitted
G215B-J+LF120-S US
Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 4.4
Valve Actuator, Spring return, AC 120 V, On/Off, 1x SPDT
Actuator fitted
G215B-J+LF24-3 US
Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 4.4
Valve Actuator, Spring return, AC/DC 24 V, On/Off, Floating point
Actuator fitted
G215B-J+LVKB24-3
Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 4.4
Valve Actuator, Electronic fail-safe, AC 24 V, On/Off, Floating point
Actuator fitted
Design Data : Design Data