2. Actuators
  3. Accessories

P2800A



Back to product category
P2800A

P2800A

Feedback potentiometer 2.8 kΩ add-on

Please contact your local Belimo representative for ordering.
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
Z-SPA

Z-SPA

Adapter for auxiliary switch and feedback potentiometer, if shaft clamp mounted below on xMQ..A.., NKQ..A.., GK..A..
Multipack 20 pcs.

List price: 136,00 €
Your price: ...
Add to Project List
Details

Specifications

Connection Potentiometer
Cable 1 m, 3x 0.75 mm², FRNC (halogen-free)
Protection category
IP54
Degree Of Protection NEMA
346
Ambient Tempreture
-30...50°C [-22...122°F]