Test Smart tools for faster retrofits
Move from intent to approved scope faster than ever. Use RetroFIT+ tools to assess in a few hours, validate with low-disruption diagnostics, and get specific measures with clear action steps.
RetroFIT+ Assessment Tool
Exclusive to RetroFIT+ Partners — turn existing building data into a ranked list of measures within hours, complete with savings and payback ranges. Use it to brief stakeholders.
Step 1: Input energy consumption
Enter recent HVAC energy data, operating hours, and basic site details.
Step 2: Assess current system
Analyse controls and hydronic systems to identify baseline issues and peak load.
Step 3: Review improvement proposals
Receive a list of measures with savings ranges. Apply directly or adjust scope and assumptions as needed.
Step 4: Add investment estimates
Enter the approximate investment per measure to calculate return on investment, break-even point, and internal rate of return ranges.
Step 5: Generate a decision-ready report
Receive a comprehensive package detailing expected energy savings, return on investment, payback period, internal rate of return, downtime, and associated risks.
Step 6: Download and share
Export the report for decision-makers, including all assumptions and a note on non-additive ranges.
Step 7: Win the project and implement
Move from report to standardised implementation with trend-verified handover.
More resources
RetroFIT+ Diagnostic Kit
Exclusive to RetroFIT+ Partners — non-invasive, temporary diagnostics that confirm retrofit potential and establish a new load profile within three weeks.
Step 1: Assess with the RetroFIT+ Assessment Tool
Create the baseline, define objectives, and select candidate measures.
Step 2: Install the RetroFIT+ Diagnostic Kit on-site
Attach clamp-on sensors and gateways with minimal disruption; after-hours installation possible.
Step 3: Set up architecture and log for two weeks
Configure points in the tool, verify data quality, and run logging.
Step 4: Send data for automated report generation
Submit collected data to create the baseline, define objectives, and select candidate measures.
Step 5: Receive a detailed findings report
Get a comprehensive analysis highlighting system weaknesses, savings ranges, right-sizing impact, and recommended improvements.
Step 6: Share and decide
Download the report, brief decision-makers, and move forward with implementation.
RetroFIT+ Product Replacement Tool
Quickly identify the ideal replacement for obsolete or defective actuators, valves, and sensors — whether Belimo or other brands. For ventilation or hydronic applications, modernisation projects, or system upgrades, the RetroFIT+ tool recommends the best-fit Belimo solution to ensure maximum reliability, performance, and quality.
Enter your parameters and get instant matches for compatible replacement parts.
How To...
Use the scan function
Submit a support request
Search by product name
Search by parameters
Search by measurements
Belimo talk: pressure-independent vs. pressure-dependent
Evolve your system to be pressure-independent
Make your HVAC system ready for changing building demands. As spaces are renovated, extended, or used differently, hydronic systems need reliable flow control to keep comfort high and energy use low.
Belimo pressure-independent valve solutions help ensure efficient energy distribution, stable control, and greater transparency. From compact PIQCV valves to EPIV with real-time flow measurement and the Energy Valve for energy optimisation and documentation, Belimo offers the right solution to improve hydronic performance.
Downloads
RetroFIT+ guides and checklists
Custom linkage data capture
Corporate and insights
Test Overline
Test Link
Test Subtitle
This is to see if the push and publish link results in a localhot8080 broken link.
Text Component
Test the links