EV230A-RE
Globe valve actuator (Retrofit), 2500 N, AC 100...240 V, Open/close, 3-point, 188 s, Stroke 50 mm, IP54, Terminals
- List price
- 1.186,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Mechanical accessories
Electrical accessories
Details
Specifications
- Control type
-
- Open/close
- 3-point
- Degree of protection
- IP54
- Electrical connection
- Terminals
- Fail-safe function
- Non fail-safe
- Force
- 2500 N
- Movement type
- Linear
- Power consumption (holding)
- 1 W
- Power consumption (running)
- 5.5 W
- Protection category
- IP54
- Running time
- >150 s
- Running time (motor)
- 150 s / 40 mm (188 s / 50 mm)
- Stroke
- 50 mm
- Voltage AC/DC
- AC 100...240 V