2. Sensors/Meters
  3. Pipe Sensors (Water)

22WP-119



Learn more
Back to product category
22WP-119

22WP-119

Pressure sensor liquids, 0...25 bar, 0...360 psi, active, 0...10 V

List price
205,00 €
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
A-22WP-A02

A-22WP-A02

Reduction adapter, G 1/4" (internal thread) to G 1/2" (external thread)

List price: 18,80 €
Your price: ...
Add to Project List

Electrical accessory

EXT-MR-249184

EXT-MR-249184

Connecting cable, 1.5 m, for 22WP-.. / 22WDP-..

List price: 51,10 €
Your price: ...
Add to Project List
EXT-MR-249185

EXT-MR-249185

Connecting cable, 5 m, for 22WP-.. / 22WDP-..

List price: 55,60 €
Your price: ...
Add to Project List
Product videos

Belimo Sensor Range

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Connector plug
Measured values
Relative pressure
Output signal
0...10 V
Measuring range pressure
0...25 bar
Measuring range pressure
0...360 psi
Output Voltage [Range]
1 x 0...10 V, min. resistance 5 kΩ